Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
D4001 Compressor Dental Air System
Bill of material
d4001_compressor_dental_air_system
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
D4001
VARNOMINALWIDTH
Nominal width
2260
VARNOMINALHEIGHT
Nominal height
1550
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARCAPACITY
Capacity
346.95
VARTANKENDCAPRADIUS
Tank End Cap Radius
326 mm
VARLENGTH
Length
1350 mm
VARPRODUCTGUID
Product Guid
f6618907-ff62-441c-bd6a-87d1dbedec11
VARDESCRIPTION
Description
Dental air compressor system. Two or more equally sized compressors, with provisions for automatic, alternating and simultaneous operation shall be provided for dental air (DA). Each compressor is to be sized to operate at 65% duty cycle for maintenance of standard demand. Dental compressed air (DCA), 90 PSIG, is used for utility control in dental units, power for lifts, locks, rotary and other pneumatic dental instruments and equipment. DCA shall be oil-free air with the following air standards as maximums: Water - dry to a pressure dew point of 33 degrees F at not less than 90 PSIG_ Condensed hydrocarbons - 0.1ppm by weight or 0.1 mg/L_ Permanent particulates - 1.0 ppm by weight or 1.0 mg/L. Dental lab air (DLA), 30 PSIG, which is normally used for laboratory restorative and fabrication techniques may be combined with DCA. The system consists of, but not limited to, the following: compressor intake filters, compressors, after-coolers (air cooled), air receiver, pre-filter, dryer (refrigerated), after-filter. Pricing, electrical data and dimensions based upon 16-17 DTRs , each pump sized at approximately 17.5 cfm @ 100 PSIG. Other sizes and configurations are available to meet specified demands.