Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
D4100 Cleaner Steam Dental
Bill of material
d4100_cleaner_steam_dental
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
D4100
VARNOMINALWIDTH
Nominal width
410
VARNOMINALHEIGHT
Nominal height
640
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
873fca2a-5694-45fa-bea0-bb815571ec8b
VARDESCRIPTION
Description
Dental steam cleaner. The cleaner has a variable temperature control and is capable of generating up to 80 PSI of pressure. The unit is used for flushing out dirt, debris, wax and polishing compounds from models, dentures, impression trays and instruments.
VARWEIGHTIP
Weight_IP
35
VARWATTS2
Watts2
6600
VARWATTS1
Watts1
1560
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
D
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
D
VARNOMENCLATURE
Nomenclature
Cleaner, Steam, Dental
VARNSN
NSN
6520
VARJSN
JSN
D4100
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
220
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
1
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
30
VARELECAMPS1
ELEC_Amps1
13
VARDIMWIDTHIP
DIM_Width_IP
1.33333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
2.08333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
1.33333333333333 -
VARCATVA
CAT_VA
-
VARCATNAVY
CAT_Navy
-
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
-
VARCATAF
CAT_AF
-
VARBTUPERHOUR
BTUperhour
0