Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Seps2bim
Description
D4310 Press Flask Pneumatic
Bill of material
d4310_press_flask_pneumatic_d4310___press__flask__pneumatic
VARIANTNAME
D4310 - Press, Flask, Pneumatic
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
D4310
VARNOMINALWIDTH
Nominal width
250
VARNOMINALHEIGHT
Nominal height
690
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
ac89d08a-0674-4091-816f-f18f0fdf7ddf
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Pneumatic press for a single denture molding flask. The unit applies 3000 or more pounds of pressure to the denture molding flask to obtain as hard a curing set of the denture material as possible. Depending on the manufacturer, a unit will operate directly from an air supply line or generate its own internal pneumatic pressure.