Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
D4560 Engine Dental Bench Electric
Bill of material
d4560_engine_dental_bench_electric
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
D4560
VARNOMINALWIDTH
Nominal width
330
VARNOMINALHEIGHT
Nominal height
610
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
9465f05f-4bad-4065-83fa-fe33c7804ea8
VARDESCRIPTION
Description
High speed bench mounted dental engine. The engine is used in prosthodontic laboratories for partial or complete denture repair and fabrication of surgical splints. The unit can be either directly electrically driven or have a remote motor connected to the drive unit by a belt and balancing arm. The unit includes a handpiece, footswitch and power control. The database physical dimensions refer to the belt/balancing arm style unit.
VARWEIGHTIP
Weight_IP
8
VARWATTS2
Watts2
0
VARWATTS1
Watts1
240
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Engine, Dental, Bench, Electric
VARNSN
NSN
652012882189
VARJSN
JSN
D4560
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
2
VARDETAILDESCRIPTION
DetailDescription
High speed bench mounted dental engine. The engine is used in prosthodontic laboratories for partial or complete denture repair and fabrication of surgical splints. The unit can be either directly electrically driven or have a remote motor connected to the drive unit by a belt and balancing arm. The unit includes a handpiece, footswitch and power control. The database physical dimensions refer to the belt/balancing arm style unit.
VARDIMWIDTHIP
DIM_Width_IP
1.08333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
2 -
VARDIMDEPTHIP
DIM_Depth_IP
0.91666666666666700 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0