Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
D6150 Light Dental Operating Dual Ceiling Mounted
Bill of material
d6150_light_dental_operating_dual_ceiling_mounted
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
D6150
VARNOMINALWIDTH
Nominal width
1470
VARNOMINALHEIGHT
Nominal height
1700
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
c1a9114c-c2a3-4051-8893-328bd0c7c9e4
VARDESCRIPTION
Description
Dental operating light. The unit is a dual ceiling column mount with variable intensity control. The light illuminates the field of work for the dentist. Most units require the ceiling to be between 8 and 10.5 feet for installation. Each head is on a cantilever arm mounted from a column which is suspended from the ceiling. The database physical dimensions refer to the maximum extension of the light on its mount.