Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
D6250 Lathe Dental Bench Mounted
Bill of material
d6250_lathe_dental_bench_mounted_d6250___lathe__dental__bench_mounted_12_x_8_
VARIANTNAME
D6250 - Lathe, Dental, Bench Mounted 12"x 8"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
D6250
VARNOMINALWIDTH
Nominal width
410
VARNOMINALHEIGHT
Nominal height
230
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
2d514c1a-0003-46c0-9e2c-039765cf5beb
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Dental lathe which can perform grinding or polishing work depending on the attachments to the spindles. The unit is bench mounted and has two speeds, generally 1725 and 3450 rpm, or is variable across its entire operating range up to 3600 rpm.