d6650 former vacuum with motor vacuum pump heater
Seps2bim
Former
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{seps2bim/former/d6650_former_vacuum_with_motor_vacuum_pump_heater.prj},{NB=former - d6650_former_vacuum_with_motor_vacuum_pump_heater - d6650_former_vacuum_with_motor_vacuum_pump_heater},{VARWEIGHTNETKG=0},{VARNOMINALWIDTH=230},{VARNOMINALHEIGHT=380},{VAREDITIONNUMBER=1},{VARWEIGHTIP=19},{VARWATTS2=0},{VARWATTS1=1200},{VARNSN=6520},{VARELECVOLTS2=0},{VARELECVOLTS1=120},{VARELECPHASE2=0},{VARELECPHASE1=1},{VARELECHERTZSWITCH=0},{VARELECHERTZDEPENDENT=-1},{VARELECHERTZ=60},{VARELECAMPS2=0},{VARELECAMPS1=10},{VARDIMWIDTHIP=0.83333333333333304},{VARDIMHEIGHTIP=1.16666666666667},{VARDIMDEPTHIP=0.91666666666666696},{VARBTUPERHOUR=0},{NAME=d6650_former_vacuum_with_motor_vacuum_pump_heater},{INAME=d6650_former_vacuum_with_motor_vacuum_pump_heater}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Seps2bim
Description
D6650 Former Vacuum With Motor Vacuum Pump Heater
Bill of material
d6650_former_vacuum_with_motor_vacuum_pump_heater
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
D6650
VARNOMINALWIDTH
Nominal width
230
VARNOMINALHEIGHT
Nominal height
380
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
d66c8887-ccd6-4e00-b726-497864ad7e94
VARDESCRIPTION
Description
Vacuum former. Used in dental laboratories for adaptation of thermoplastic resins. Unit has a self contained motor, vacuum pump and heater.
VARWEIGHTIP
Weight_IP
19
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1200
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Former, Vacuum, With Motor, Vacuum Pump, Heater
VARNSN
NSN
6520
VARJSN
JSN
D6650
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
10
VARDETAILDESCRIPTION
DetailDescription
Vacuum former. Used in dental laboratories for adaptation of thermoplastic resins. Unit has a self contained motor, vacuum pump and heater.
VARDIMWIDTHIP
DIM_Width_IP
0.83333333333333300
-
VARDIMHEIGHTIP
DIM_Height_IP
1.16666666666667
-
VARDIMDEPTHIP
DIM_Depth_IP
0.91666666666666700
-
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0