Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
D8510 Oven Drying Dental
Bill of material
d8510_oven_drying_dental_d8510___oven__drying__dental_12_x_18_
VARIANTNAME
D8510 - Oven, Drying, Dental 12"x 18"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
D8510
VARNOMINALWIDTH
Nominal width
480
VARNOMINALHEIGHT
Nominal height
710
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
a87f3c6d-3952-40fc-aac5-3d93cb65bdc7
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Dental model drying oven. The oven is used to dehydrate refractory models prior to bee's wax dipping. The unit provides efficient circulation of air to eliminate moisture as it evaporates. The unit has an adjustable damper, two shelves, a built-in thermostat, a secondary temperature controller and a glass thermometer.