Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
D8650 Chute Waste Plaster Counter Mounted
Bill of material
d8650_chute_waste_plaster_counter_mounted
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
D8650
VARNOMINALWIDTH
Nominal width
180
VARNOMINALHEIGHT
Nominal height
100
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
e2b2b02b-75ea-46b4-977d-32a3fb65d925
VARDESCRIPTION
Description
Counter mounted plaster waste chute. The chute is generally made of stainless steel and is available in either a round or square configuration. The chute is mounted over a waste receptacle and is used to dispose of waste material through the countertop. The chute is usually specified and purchased as part of the countertop rather than as a separate item.
VARWEIGHTIP
Weight_IP
1
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
-
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Chute, Waste, Plaster, Counter Mounted
VARNSN
NSN
6520
VARJSN
JSN
D8650
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
0
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
0
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
Counter mounted plaster waste chute. The chute is generally made of stainless steel and is available in either a round or square configuration. The chute is mounted over a waste receptacle and is used to dispose of waste material through the countertop. The chute is usually specified and purchased as part of the countertop rather than as a separate item.
VARDIMWIDTHIP
DIM_Width_IP
0.58333333333333300 -
VARDIMHEIGHTIP
DIM_Height_IP
0.33333333333333300 -
VARDIMDEPTHIP
DIM_Depth_IP
0.58333333333333300 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0