Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
D9691 Cabinet Base Wall Hung 4 Drawers
Bill of material
d9691_cabinet_base_wall_hung_4_drawers
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
D9691
VARNOMINALWIDTH
Nominal width
560
VARNOMINALHEIGHT
Nominal height
740
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
c26f3b1a-67ee-46eb-a218-918d1b8e4650
VARDESCRIPTION
Description
Wall hung base cabinet unit with four drawers approximately 22" H x 20" W x 18" D. The unit includes a countertop and is used in dental operatories to store instruments and supplies.