You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
My Account
Register
Lost password?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD models
Register
Lost password?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Unterstützte Katalogsprachen:
Deutsch
English
Deutsch
HARTING 20826011008
HARTING
Interface connectors
HARTING RJ Industrial® Ethernet data interfaces
Cable assemblies
Powered by
CAD-Modelle herunterladen
Mit diesem Teil sind keine Aktionen verknüpft
Generiere PDF-Datenblatt
CAD-Modellauswahl
{harting_qs/1/46/295/14942.prj},{NB=20826011008},{MANUID=20826011008},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{PREVIEW=../../../_pool_/34/4a/20826011xxx.tif__web.png},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.8 m},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.8 m},{MANUTYPEDESC=DB RJ45 - preLink 4x2xAWG26/7 Cat6A 0.8m},{SUPPLIERALTNO=20 82 601 1008},{MANUNAME=HARTING},{DELTIME=150},{AAO057=DB RJ45 - preLink 4x2xAWG26/7 Cat6A 0.8m},{AAO742=RJ45},{COO=DE},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=382},{AAO676=20 82 601 1008},{AAO677=HARTING Technology Group},{ORDERUNIT=C62},{CONTENTUNIT=C62}
Bitte wählen Sie das gewünschte Produkt anhand der technischen Kriterien aus. Änderbare Werte sind mit einem Tabellenicon markiert. Mit einem Klick auf das Icon können Sie die Auswahl zurücksetzen
Auswählbare Produkte: 1
HELP_VARIABLE
Company
HARTING
Description
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 0.8m
Bill of material
HARTING 20826011008
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20826011008
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.8 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.8 m
MANUTYPEDESC
Manufacturer Type Description
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 0.8m
SUPPLIERALTNO
Alternative product number
20 82 601 1008
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
150
AAO057
Product type
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 0.8m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink