Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DC/DC Convert.HARTING pCon 7150DC-24/48
Bill of material
HARTING 20803003027
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20803003027
DESCSHORT
Short Description
Current transformer, Input voltage 24 V DC, Output voltage 48 V DC
DESCLONG
Long Description
Current transformer, Input voltage 24 V DC, Output voltage 48 V DC
MANUTYPEDESC
Manufacturer Type Description
DC/DC Convert.HARTING pCon 7150DC-24/48
SUPPLIERALTNO
Alternative product number
20 80 300 3027
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAO057
Product type
DC/DC Convert.HARTING pCon 7150DC-24/48
AAU734
Manufacturer product description
Current transformer, Input voltage 24 V DC, Output voltage 48 V DC
AAW338
Manufacturer product designation
Current transformer, Input voltage 24 V DC, Output voltage 48 V DC
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85043121
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink