Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GERDT SEEFRID
Description
DCGM 57 T50 BL - BLDC-Motor with worm gear
Bill of material
575301
PREVIEW
Preview
ARTNR
Item
575301
BEZ
Series
DCGM 57 T50 BL (24 V - 045 U - 038 Nm)
U
Voltage
24.0 V
N0
No load speed
45 U/min
MMAX
Maximum torque
38.00 Nm
GA
Gearbox type
Worm gear
GL
Gearbox position
left
I
Gear ratio
69:1
LG
Mounting circle
50.8 mm
TD
Diameter of motor
57 mm
HIC
with Hall sensor
yes
TYP
Type
BLDC-Motor
PDF
Datasheet
https://www.seefrid.com/documents/file/_antriebstechnik/_datenbl%c3%a4tter/_aktuell/575301.pdf
ECLASS
Version 9.1
27-02-25-90
GEW
Weight
1.54 kg
MAT
Material
Motor housing: steel, galvanized; gear housing: aluminum, gear: plastic
EZT
Customs tariff number
85013100
LFZ
Default delivery time
None stock item, 12-14 weeks
INFO
Other types on request.