Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Společnost
Rollon
Popis
DEM...D - Steel telescopic rail, full extension 100%, hardened raceways, double stroke, mixed holes (max load 15512 N, max closed length 1970 mm)
Kusovník
'DEM28D-290'
INFO1
Long description
The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.
DIM
Rozměr
GUI
Kolejnice
DEM...D
INFO
Katalog
Katalog
L
Délka
mm
H
Zdvih
mm
CRAD
Nosnost dvojice kolejnic Corad
N
CAX
Nosnost dvojice kolejnic Coax
N
CUR
Jezdec
mm
C
mm
NOH
Počet otvorů
3
A
mm
B
mm
F
V
WEIGHT
Hmotnost
Kg/m