Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Fischer
Description
DHT-N - Fischer Retaining disc with nail DHT N
Bill of material
Fischer DHT N 50 W - 44342
IDNR
Identnumber
TYP
ART
Art.-No.
PZ
F
Colour
weiß
DA
Usable length
mm
L
Shaft length
mm
N
Length of nail
mm
HEF
Effective anchoring depth
30 mm
T
Disc Ø
50 mm
V
qty. per box [pcs.]
500