Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Fischer
Description
DHT-S - Fischer Retaining disc with screw DHT S
Bill of material
Fischer DHT S 70 W - 44394
IDNR
Identnumber
TYP
Type
ART
Art.-No.
PZ
F
Colour
white
DA
Usable length
mm
L
Shaft length
mm
LS
Screw length
mm
HEF
Effective anchoring depth
25 mm
T
Disc Ø
50 mm
V
qty. per box [pcs.]
500