Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
DI604A - Compact speed monitors
Bill of material
DI604A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DI604A: Speed monitor; M18 x 1 / L = 76.4 mm; PNP/NPN; (parameterisable); norma
DESCLONG
Long Description
Speed monitor; M18 x 1 / L = 76.4 mm; PNP/NPN; (parameterisable); normally open / normally closed; (parameterisable); 8 mm; non-flush mountable; IO-Link; Connector
BN
Bestellnummer
DI604A
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
DGA4008-WRKG/IO/US/3D
ERPGRSUPPLIER
ERP Group Supplier
N4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1