Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Power crimp 1,F, PL2, 2500 Rolle
Bill of material
HARTING 09060006484
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09060006484
DESCSHORT
Short Description
Crimp contact, Female contact, Copper alloy, Noble metal over Ni, Mating side, Ni, Termination side, Conductor cross-section: 0.09 ... 0.25 mm²
DESCLONG
Long Description
Crimp contact, Female contact, Copper alloy, Noble metal over Ni, Mating side, Ni, Termination side, Conductor cross-section: 0.09 ... 0.25 mm², AWG 24 ... AWG 28
MANUTYPEDESC
Manufacturer Type Description
DIN-Power crimp 1,F, PL2, 2500 Rolle
SUPPLIERALTNO
Alternative product number
09 06 000 6484
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB202
Insulation stripped length
3.5 mm
AAB754
Contact design
female, Socket
AAB785
max. connectable conductor cross-section
0.25 mm²
AAB935
min. connectable conductor cross-section
0.09 mm²
AAC202
Material of the contact coat
Noble metal over Ni, Mating side, Ni, Termination side
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
DIN-Power crimp 1,F, PL2, 2500 Rolle, DIN 41612
AAO742
Brand
DIN 41612
AAP798
Application standards
IEC 60603-2
AAS464
Contact type
Punched
AAS465
Insertion cycles, min.
400
AAU734
Manufacturer product description
Crimp contact, Female contact, Copper alloy, Noble metal over Ni, Mating side, Ni, Termination side, Conductor cross-section: 0.09 ... 0.25 mm², AWG 24 ... AWG 28
AAW338
Manufacturer product designation
Crimp contact, Female contact, Copper alloy, Noble metal over Ni, Mating side, Ni, Termination side, Conductor cross-section: 0.09 ... 0.25 mm², DIN-Power crimp 1,F, PL2, 2500 Rolle
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink