Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Power crimp 2,F, PL1, Einzel
Bill of material
HARTING 09060008471
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09060008471
DESCSHORT
Short Description
Crimp contact, Female contact, Copper alloy, Noble metal over Ni, Mating side, Ni, Termination side, Conductor cross-section: 0.14 ... 0.56 mm²
DESCLONG
Long Description
Crimp contact, Female contact, Copper alloy, Noble metal over Ni, Mating side, Ni, Termination side, Conductor cross-section: 0.14 ... 0.56 mm², AWG 26 ... AWG 20
MANUTYPEDESC
Manufacturer Type Description
DIN-Power crimp 2,F, PL1, Einzel
SUPPLIERALTNO
Alternative product number
09 06 000 8471
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAB202
Insulation stripped length
3.5 mm
AAB754
Contact design
female, Socket
AAB785
max. connectable conductor cross-section
0.56 mm²
AAB935
min. connectable conductor cross-section
0.14 mm²
AAC202
Material of the contact coat
Noble metal over Ni, Mating side, Ni, Termination side
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
DIN-Power crimp 2,F, PL1, Einzel, DIN 41612
AAO742
Brand
DIN 41612
AAP798
Application standards
IEC 60603-2
AAS464
Contact type
Punched
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Crimp contact, Female contact, Copper alloy, Noble metal over Ni, Mating side, Ni, Termination side, Conductor cross-section: 0.14 ... 0.56 mm², AWG 26 ... AWG 20
AAW338
Manufacturer product designation
Crimp contact, Female contact, Copper alloy, Noble metal over Ni, Mating side, Ni, Termination side, Conductor cross-section: 0.14 ... 0.56 mm², DIN-Power crimp 2,F, PL1, Einzel
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1000
QUANTITYINT
Quantity Scale
1000
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink