Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Power crimp 2 S,F, Au2, single
Bill of material
HARTING 09060006420
MANUID
Product number of the Manufacturer
09060006420
PREVIEW
Preview
DESCSHORT
Short Description
Solder contact, Female contact, Copper alloy
DESCLONG
Long Description
Solder contact, Female contact, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
DIN-Power crimp 2 S,F, Au2, single
SUPPLIERALTNO
Alternative product number
09 06 000 6420
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
14
AAB754
Contact design
female, Socket
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
DIN-Power crimp 2 S,F, Au2, single, DIN 41612
AAO742
Brand
DIN 41612
AAP798
Application standards
IEC 60603-2
AAS464
Contact type
Punched
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Solder contact, Female contact, Copper alloy
AAW338
Manufacturer product designation
Solder contact, Female contact, Copper alloy, DIN-Power crimp 2 S,F, Au2, single
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
2500
QUANTITYINT
Quantity Scale
2500
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink