Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Power E048FC-B-cod
Bill of material
HARTING 09055483202
MANUID
Product number of the Manufacturer
09055483202
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female connector, Crimp termination, Contacts: 48, Coding: Hole coding, Coding with loss of contacts, Side coding
DESCLONG
Long Description
Connectors, Female connector, Crimp termination, Contacts: 48, Coding: Hole coding, Coding with loss of contacts, Side coding, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
DIN-Power E048FC-B-cod
SUPPLIERALTNO
Alternative product number
09 05 548 3202
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAP662
Number of rows
3
AAT080
Pole number
48
AAU734
Manufacturer product description
Connectors, Female connector, Crimp termination, Contacts: 48, Coding: Hole coding, Coding with loss of contacts, Side coding
AAW338
Manufacturer product designation
DIN-Power E048FC-B-cod
AAZ327
Grid dimensions 1
5.080 mm
AAZ328
Grid dimensions 2
5.080 mm
AAZ334
Type of PCB contacting
Crimp termination
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
With fixing flange
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink