Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Power E048FW-20,0C1-3
Bill of material
HARTING 09052487821
MANUID
Product number of the Manufacturer
09052487821
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female connector, Wrap termination, Rated current: ‌6 A, Contacts: 48, Straight
DESCLONG
Long Description
Connectors, Female connector, Wrap termination, Rated current: ‌6 A, Contacts: 48, Straight, Copper alloy, Noble metal, Mating side, Performance level: 3, acc. to IEC 60603-2, Coding: Hole coding, Coding with loss of contacts, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
DIN-Power E048FW-20,0C1-3
SUPPLIERALTNO
Alternative product number
09 05 248 7821
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAC202
Material of the contact coat
Noble metal, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
6 A
AAP662
Number of rows
3
AAT080
Pole number
48
AAU734
Manufacturer product description
Connectors, Female connector, Wrap termination, Rated current: ‌6 A, Contacts: 48, Straight
AAW338
Manufacturer product designation
DIN-Power E048FW-20,0C1-3
AAZ327
Grid dimensions 1
5.080 mm
AAZ332
Pin length
20 mm
AAZ334
Type of PCB contacting
Wrap termination
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Noble metal, Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
With fixing flange
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink