Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Power H015MS-3,2C1-1 (NFF)
Bill of material
HARTING 09061152911222
MANUID
Product number of the Manufacturer
09061152911222
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Male connector, Wave soldering termination, Rated current: ‌15 A, Contacts: 15, Angled
DESCLONG
Long Description
Connectors, Male connector, Wave soldering termination, Rated current: ‌15 A, Contacts: 15, Angled, Copper alloy, Silver plated, Termination side, Sn over Ni, Termination side, Performance level: 1, acc. to IEC 60603-2, Coding: Shroud coding, D20 coding, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7035 (light grey)
MANUTYPEDESC
Manufacturer Type Description
DIN-Power H015MS-3,2C1-1 (NFF)
SUPPLIERALTNO
Alternative product number
09 06 115 2911 222
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAC202
Material of the contact coat
Silver, Termination side, Sn over Ni
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
15 A
AAT080
Pole number
15
AAU734
Manufacturer product description
Connectors, Male connector, Wave soldering termination, Rated current: ‌15 A, Contacts: 15, Angled
AAW338
Manufacturer product designation
DIN-Power H015MS-3,2C1-1 (NFF)
AAZ327
Grid dimensions 1
6.500 mm
AAZ328
Grid dimensions 2
5.080 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ359
Direction mating face
turned
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Silver (Ag), Termination side, Tin (Sn)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
With fixing flange
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink