Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Power H15MT-1C2-1
Bill of material
HARTING 09060152922
MANUID
Product number of the Manufacturer
09060152922
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Male connector, Faston termination, Rated current: ‌15 A, Contacts: 15, Straight
DESCLONG
Long Description
Connectors, Male connector, Faston termination, Rated current: ‌15 A, Contacts: 15, Straight, Copper alloy, Silver plated, Mating side, Performance level: 1, acc. to IEC 60603-2, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
DIN-Power H15MT-1C2-1
SUPPLIERALTNO
Alternative product number
09 06 015 2922
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
74
AAC202
Material of the contact coat
Silver, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
15 A
AAT080
Pole number
15
AAU734
Manufacturer product description
Connectors, Male connector, Faston termination, Rated current: ‌15 A, Contacts: 15, Straight
AAW338
Manufacturer product designation
DIN-Power H15MT-1C2-1
AAZ327
Grid dimensions 1
6.500 mm
AAZ334
Type of PCB contacting
Faston termination
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Silver (Ag), Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
With fixing flange
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink