Catalog navigation
Download modelli CAD
Nessun processo di generazione è associato a questa parte
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Signal coax f, pcb-solder, 50Ohm
Bill of material
HARTING 09030006262
MANUID
Product number of the Manufacturer
09030006262
PREVIEW
Preview
DESCSHORT
Short Description
Coaxial contact, Angled, Operating current: ≤1.5 A, Female contact, for male connectors, Copper alloy, Noble metal, Impedance: 50 Ω
DESCLONG
Long Description
Coaxial contact, Angled, Operating current: ≤1.5 A, Female contact, for male connectors, Copper alloy, Noble metal, Impedance: 50 Ω
MANUTYPEDESC
Manufacturer Type Description
DIN-Signal coax f, pcb-solder, 50Ohm
SUPPLIERALTNO
Alternative product number
09 03 000 6262
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB754
Contact design
female, for male connectors
AAC202
Material of the contact coat
Noble metal
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
DIN-Signal coax f, pcb-solder, 50Ohm, DIN 41612
AAO742
Brand
DIN 41612
AAP798
Application standards
DIN 41626
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Coaxial contact, Angled, Operating current: ≤1.5 A, Female contact, for male connectors, Copper alloy, Noble metal, Impedance: 50 Ω
AAW338
Manufacturer product designation
Coaxial contact, Angled, Operating current: ≤1.5 A, Female contact, for male connectors, Copper alloy, Noble metal, Impedance: 50 Ω, DIN-Signal coax f, pcb-solder, 50Ohm
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
30
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink