Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Signal coax f, solder/crimp, 75Ohm
Bill of material
HARTING 09030006281
MANUID
Product number of the Manufacturer
09030006281
PREVIEW
Preview
DESCSHORT
Short Description
Coaxial contact, Straight, Operating current: ≤0.4 A, Female contact, for male connectors, Copper alloy, Noble metal, Impedance: 75 Ω
DESCLONG
Long Description
Coaxial contact, Straight, Operating current: ≤0.4 A, Female contact, for male connectors, Copper alloy, Noble metal, Impedance: 75 Ω
MANUTYPEDESC
Manufacturer Type Description
DIN-Signal coax f, solder/crimp, 75Ohm
SUPPLIERALTNO
Alternative product number
09 03 000 6281
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
112
AAB754
Contact design
female, for male connectors
AAC202
Material of the contact coat
Noble metal
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
DIN-Signal coax f, solder/crimp, 75Ohm, DIN 41612
AAO742
Brand
DIN 41612
AAP798
Application standards
DIN 41626
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Coaxial contact, Straight, Operating current: ≤0.4 A, Female contact, for male connectors, Copper alloy, Noble metal, Impedance: 75 Ω
AAW338
Manufacturer product designation
Coaxial contact, Straight, Operating current: ≤0.4 A, Female contact, for male connectors, Copper alloy, Noble metal, Impedance: 75 Ω, DIN-Signal coax f, solder/crimp, 75Ohm
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
40
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink