Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Signal contact BC,F,PL2,single
Bill of material
HARTING 09020008484
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09020008484
DESCSHORT
Short Description
Crimp contact, Operating current: ≤2 A, Female contact, Copper alloy, Noble metal over Ni, Mating side, Ni, Termination side
DESCLONG
Long Description
Crimp contact, Operating current: ≤2 A, Female contact, Copper alloy, Noble metal over Ni, Mating side, Ni, Termination side, Conductor cross-section: 0.09 ... 0.5 mm², AWG 28 ... AWG 20
MANUTYPEDESC
Manufacturer Type Description
DIN-Signal contact BC,F,PL2,single
SUPPLIERALTNO
Alternative product number
09 02 000 8484
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB202
Insulation stripped length
3.5 mm
AAB754
Contact design
female, Socket
AAB785
max. connectable conductor cross-section
0.5 mm²
AAB935
min. connectable conductor cross-section
0.09 mm²
AAC202
Material of the contact coat
Noble metal over Ni, Mating side, Ni, Termination side
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
DIN-Signal contact BC,F,PL2,single, DIN 41612
AAO742
Brand
DIN 41612
AAP798
Application standards
IEC 60603-2
AAS464
Contact type
Punched
AAS465
Insertion cycles, min.
400
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤2 A, Female contact, Copper alloy, Noble metal over Ni, Mating side, Ni, Termination side, Conductor cross-section: 0.09 ... 0.5 mm², AWG 28 ... AWG 20
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤2 A, Female contact, Copper alloy, Noble metal over Ni, Mating side, Ni, Termination side, DIN-Signal contact BC,F,PL2,single
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1000
QUANTITYINT
Quantity Scale
1000
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink