Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Signal high curr.FS40A M-flat AU50
Bill of material
HARTING 09030008225
MANUID
Product number of the Manufacturer
09030008225
PREVIEW
Preview
DESCSHORT
Short Description
PCB solder contact, Straight, Operating current: ≤40 A, Female contact, for female connectors, Copper alloy, Gold plated
DESCLONG
Long Description
PCB solder contact, Straight, Operating current: ≤40 A, Female contact, for female connectors, Copper alloy, Gold plated
MANUTYPEDESC
Manufacturer Type Description
DIN-Signal high curr.FS40A M-flat AU50
SUPPLIERALTNO
Alternative product number
09 03 000 8225
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
161
AAB754
Contact design
female, for female connectors
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
DIN-Signal high curr.FS40A M-flat AU50, DIN 41612
AAO742
Brand
DIN 41612
AAP798
Application standards
DIN 41626
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
PCB solder contact, Straight, Operating current: ≤40 A, Female contact, for female connectors, Copper alloy, Gold plated
AAW338
Manufacturer product designation
PCB solder contact, Straight, Operating current: ≤40 A, Female contact, for female connectors, Copper alloy, Gold plated, DIN-Signal high curr.FS40A M-flat AU50
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink