Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Signal high current FC 20A crimp
Bill of material
HARTING 09030006220
MANUID
Product number of the Manufacturer
09030006220
PREVIEW
Preview
DESCSHORT
Short Description
Crimp contact, Straight, Operating current: ≤20 A, Female contact, for female connectors, Copper alloy, Noble metal, Conductor cross-section: 2.5 mm²
DESCLONG
Long Description
Crimp contact, Straight, Operating current: ≤20 A, Female contact, for female connectors, Copper alloy, Noble metal, Conductor cross-section: 2.5 mm², AWG 14
MANUTYPEDESC
Manufacturer Type Description
DIN-Signal high current FC 20A crimp
SUPPLIERALTNO
Alternative product number
09 03 000 6220
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB754
Contact design
female, for female connectors
AAB785
max. connectable conductor cross-section
2.500 mm^2
AAC202
Material of the contact coat
Noble metal
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
DIN-Signal high current FC 20A crimp, DIN 41612
AAO742
Brand
DIN 41612
AAP798
Application standards
DIN 41626
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Crimp contact, Straight, Operating current: ≤20 A, Female contact, for female connectors, Copper alloy, Noble metal, Conductor cross-section: 2.5 mm², AWG 14
AAW338
Manufacturer product designation
Crimp contact, Straight, Operating current: ≤20 A, Female contact, for female connectors, Copper alloy, Noble metal, Conductor cross-section: 2.5 mm², DIN-Signal high current FC 20A crimp
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink