Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Signal high current m, 40A solder
Bill of material
HARTING 09030006127
MANUID
Product number of the Manufacturer
09030006127
PREVIEW
Preview
DESCSHORT
Short Description
PCB solder contact, Angled, Operating current: ≤40 A, Male contact, for male connectors, Copper alloy, Noble metal
DESCLONG
Long Description
PCB solder contact, Angled, Operating current: ≤40 A, Male contact, for male connectors, Copper alloy, Noble metal
MANUTYPEDESC
Manufacturer Type Description
DIN-Signal high current m, 40A solder
SUPPLIERALTNO
Alternative product number
09 03 000 6127
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB754
Contact design
male, for male connectors
AAC202
Material of the contact coat
Noble metal
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
DIN-Signal high current m, 40A solder, DIN 41612
AAO742
Brand
DIN 41612
AAP798
Application standards
DIN 41626
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
PCB solder contact, Angled, Operating current: ≤40 A, Male contact, for male connectors, Copper alloy, Noble metal
AAW338
Manufacturer product designation
PCB solder contact, Angled, Operating current: ≤40 A, Male contact, for male connectors, Copper alloy, Noble metal, DIN-Signal high current m, 40A solder
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
30
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink