您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09030006135
HARTING
PCB connectors
DIN 41612
Contacts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/9/53/158/746.prj},{NB=09030006135},{MANUID=09030006135},{AAS465=500},{BAB392=0},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=85366990},{PREVIEW=../../../_pool_/66/b9/09030006135.tif__web.png},{DESCSHORT=PCB solder contact, Straight, Operating current: ≤40 A, Male contact, for male connectors, Copper alloy},{DESCLONG=PCB solder contact, Straight, Operating current: ≤40 A, Male contact, for male connectors, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side},{MANUTYPEDESC=DIN-Signal high current m, 40A solder},{SUPPLIERALTNO=09 03 000 6135},{MANUNAME=HARTING},{DELTIME=7},{AAB754=male, for male connectors},{AAC202=Noble metal over Ni, Mating side, Sn over Ni, Termination side}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Signal high current m, 40A solder
Bill of material
HARTING 09030006135
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09030006135
DESCSHORT
Short Description
PCB solder contact, Straight, Operating current: ≤40 A, Male contact, for male connectors, Copper alloy
DESCLONG
Long Description
PCB solder contact, Straight, Operating current: ≤40 A, Male contact, for male connectors, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side
MANUTYPEDESC
Manufacturer Type Description
DIN-Signal high current m, 40A solder
SUPPLIERALTNO
Alternative product number
09 03 000 6135
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB754
Contact design
male, for male connectors
AAC202
Material of the contact coat
Noble metal over Ni, Mating side, Sn over Ni, Termination side
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
DIN-Signal high current m, 40A solder, DIN 41612
AAO742
Brand
DIN 41612
AAP798
Application standards
DIN 41626
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
PCB solder contact, Straight, Operating current: ≤40 A, Male contact, for male connectors, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side
AAW338
Manufacturer product designation
PCB solder contact, Straight, Operating current: ≤40 A, Male contact, for male connectors, Copper alloy, DIN-Signal high current m, 40A solder
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink