Catalog navigation
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Signal high voltage f, 2,8KV solder
Bill of material
HARTING 09030006240
MANUID
Product number of the Manufacturer
09030006240
PREVIEW
Preview
DESCSHORT
Short Description
Solder contact, Straight, Female contact, for female connectors, Copper alloy, Noble metal
DESCLONG
Long Description
Solder contact, Straight, Female contact, for female connectors, Copper alloy, Noble metal
MANUTYPEDESC
Manufacturer Type Description
DIN-Signal high voltage f, 2,8KV solder
SUPPLIERALTNO
Alternative product number
09 03 000 6240
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
32
AAB754
Contact design
female, for female connectors
AAC202
Material of the contact coat
Noble metal
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
DIN-Signal high voltage f, 2,8KV solder, DIN 41612
AAO742
Brand
DIN 41612
AAP798
Application standards
DIN 41626
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Solder contact, Straight, Female contact, for female connectors, Copper alloy, Noble metal
AAW338
Manufacturer product designation
Solder contact, Straight, Female contact, for female connectors, Copper alloy, Noble metal, DIN-Signal high voltage f, 2,8KV solder
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink