Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Signal Mflat42+6FS-4,5C1-S6
Bill of material
HARTING 09032428865
MANUID
Product number of the Manufacturer
09032428865
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female connector, Wave soldering termination, Rated current: ‌2 A, Contacts: 48, Straight
DESCLONG
Long Description
Connectors, Female connector, Wave soldering termination, Rated current: ‌2 A, Contacts: 48, Straight, Copper alloy, Gold plated, Mating side, Sn over Ni, Termination side, Performance level: AU 50, 1, acc. to IEC 60603-2, Coding: Coding with loss of contacts, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
DIN-Signal Mflat42+6FS-4,5C1-S6
SUPPLIERALTNO
Alternative product number
09 03 242 8865
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAC202
Material of the contact coat
Gold, Mating side, Sn over Ni, Termination side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
2 A
AAP662
Number of rows
3
AAT080
Pole number
48
AAU734
Manufacturer product description
Connectors, Female connector, Wave soldering termination, Rated current: ‌2 A, Contacts: 48, Straight
AAW338
Manufacturer product designation
DIN-Signal Mflat42+6FS-4,5C1-S6
AAZ327
Grid dimensions 1
2.540 mm
AAZ328
Grid dimensions 2
2.540 mm
AAZ332
Pin length
4.500 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Gold (au), Mating side, Tin (Sn), Termination side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
With fixing flange
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink