Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Fischer
Description
DIPS - Fischer Render fixing DIPS for insulated render facades
Bill of material
Fischer DIPS 8/80 - 43976
IDNR
Identnumber
TYP
Type
ART
Art.-No.
PZ
D0
Drill
8 mm
TFIX
max. Usable length
mm
T
Min. drill hole depth
40 mm
HEF
Effective anchoring depth
30 mm
L
Fixing length
mm
T2
Disc Ø
50 mm
V
qty. per box [pcs.]
200