Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dorma
Description
Door closer BTS80 Double Access Double Door
Bill of material
DORMA - Door closer - BTS 80 - Door closer BTS80 Double Access Double Door - Door closer BTS80_Double Access_Double Door
UNSPCCODE
UNSPC code
26
UNSPCNAME
UNSPC Name
Elkraftsutrustning och tillbehör
PRODUCTGROUP
Product group
Door Hardware
PRODUCTFAMILY
Product family
Door Control
MATERIALSECONDARY
Material secondary
Metal
MATERIALMAIN
Material main
Stainless steel
MANUFACTURERCOUNTRY
Manufacturer country
Germany
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
IFCCLASSIFICATION
IFC Classification
Door
WANDABSCHLUSS
Wall connection
0
BREITE
Width
2500 mm
HHE
Höhe
2000 mm
GLASSTHICK
Glass Thick
12 mm
FLOORSPACE
Floor Space
25 mm
HERSTELLER
Manufacturer
DORMA
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.dorma.de/prod/tuertechnik...
EANCODE
EAN code
4848484848484848
PANELHEIGHT
panel Height
1935 mm
WIDTHMM
Width (mm)
0
WEIGHTNETKG
Weight Net (Kg)
0
PANELWIDTH
Panel Width
1210 mm
PANELTHICK
Panel Thick
60 mm
PANELFRAMEWIDTH
Panel Frame Width
125 mm
HINGEOFFSET
Hinge offset
65 mm
HEIGHTMM
Height (mm)
0
HO
105 mm
DOORFRAMEWIDTH
Door Frame Width
40 mm
DEPTHMM
Depth (mm)
0