Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dorma
Description
Door closer BTS80 Single Access Double Door
Bill of material
DORMA - Door closer - BTS 80 - Door closer BTS80 Single Access Double Door - Door closer BTS80_Single Access_Double Door
UNSPCCODE
UNSPC code
26
UNSPCNAME
UNSPC Name
Elkraftsutrustning och tillbehör
PRODUCTGROUP
Product group
Door Hardware
PRODUCTFAMILY
Product family
Door Control
MATERIALSECONDARY
Material secondary
Metal
MATERIALMAIN
Material main
Stainless steel
DESIGNCOUNTRY
Design country
Germany
IFCCLASSIFICATION
IFC Classification
Door
WANDABSCHLUSS
Wall connection
0
BREITE
Width
1500 mm
HHE
Höhe
2000 mm
GLASSTHICK
Glass Thick
12 mm
FLOORSPACE
Floor Space
15 mm
HERSTELLER
Manufacturer
DORMA
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.dorma.de/prod/tuertechnik...
PANELHEIGHT
panel Height
1945 mm
WIDTHMM
Width (mm)
341
WEIGHTNETKG
Weight Net (Kg)
0
PANELWIDTH
Panel Width
710 mm
PANELTHICK
Panel Thick
48.22 mm
PANELOFFSET
Panel Offset
15 mm
PANELFRAMEWIDTH
Panel Frame Width
103.75 mm
HEIGHTMM
Height (mm)
60
FLOORSPRINGSETBACK
Floor Spring Setback
35 mm
HO
55 mm
DOORFRAMEWIDTH
Door Frame Width
40 mm
DEPTHMM
Depth (mm)
78