Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
Dorma
Description
Door-DORMA-HSW G-Stacking Single Side
Bill of material
DORMA - HORIZONTAL SLIDING WALLS - HSW G - Door-DORMA-HSW G-Stacking Single Side - Door-DORMA-HSW_G-Stacking_Single_Side
UNSPCCODE
UNSPC code
26
UNPSCNAME
UNPSC name
Elkraftsutrustning och tillbehör
PRODUCTGROUP
Product group
HSW Sliding Glass Wall Systems
PRODUCTFAMILY
Product family
Glass Fittings and Systems
MATERIALSECONDARY
Material secondary
Stainless steel
MATERIALMAIN
Material main
Glass
MANUFACTURERCOUNTRY
Manufacturer country
Germany
DESIGNCOUNTRY
Design country
Germany
IFCCLASSIFICATION
IFC Classification
Wall
BREITE
Breite
5000 mm
WALLOFFSET
Wall Offset
250 mm
TRACKOFFSET
Track Offset
500 mm
NOOFPANELS
No of Panels
8
HHE
Höhe
2400 mm
FLOORSPACE
Floor Space
100 mm
HERSTELLER
Manufacturer
DORMA
WIDTHMM
Width (mm)
0
WEIGHTNETKG
Weight Net (Kg)
0
T3SINGLESIDE
T3_Single Side
390 mm
STACKEDSHUTTERGAP
Stacked Shutter Gap
65 mm
STACKWIDTH
Stack Width
495 mm
STACKLENGTH
Stack Length
680 mm
NOOFPANELSSINGLESIDE
No of Panels_Single Side
7
PANELWIDTH
Panel Width
625 mm
PANELHEIGHT
Panel Height
2215 mm
NOOFINTERPANELS
No of Inter Panels
6
HEIGHTMM
Height (mm)
0
GAP
Gap
75 mm
DEPTHMM
Depth (mm)
0
CHAMFEREDTRACKLENGTH
Chamfered Track Length
400 mm