Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Dorma
Description
Door-DORMA-HSW GP-Stacking Double Side
Bill of material
DORMA - HORIZONTAL SLIDING WALLS - HSW GP - Door-DORMA-HSW GP-Stacking Double Side - Door-DORMA-HSW_GP-Stacking_Double_Side
DOOROPENED
Door Opened
1
DOORCLOSED
Door Closed
1
UNSPCCODE
UNSPC code
26
UNSPCNAME
UNSPC Name
Elkraftsutrustning och tillbehör
PRODUCTGROUP
Product group
HSW Sliding Glass Wall Systems
PRODUCTFAMILY
Product family
Glass Fittings and Systems
MATERIALSECONDARY
Material secondary
Stainless stee
MATERIALMAIN
Material main
Glass
MANUFACTURERCOUNTRY
Manufacturer country
Germany
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
IFCCLASSIFICATION
IFC Classification
Wall
WANDABSCHLUSS
Wall connection
0
BREITE
Breite
4500 mm
WALLOFFSET
Wall Offset
200 mm
TRACKOFFSET
Track Offset
500 mm
NOOFPANELS
No of panels
6
HHE
Höhe
2100 mm
FLOORSPACE
Floor Space
12 mm
HERSTELLER
Manufacturer
DORMA
T3DOUBLESIDE
T3_Double Side
65 mm
STACKEDSHUTTERGAP
Stacked Shutter Gap
65 mm
STACKWIDTH
Stack Width
620 mm
STACKLENGTH
Stack Length
350 mm
PANELWIDTH
Panel Width
750 mm
PANELHEIGHT
Panel Height
2003 mm
NOOFINTERPANELS
No of Inter Panels
4
NOOFPANELSDOUBLESIDE
No of Panels_Double Side
2
HEIGHTMM
Height (mm)
0
GAP
Gap
75 mm
DEPTHMM
Depth (mm)
0
CHAMFEREDTRACKLENGTH
Chamfered Track Length
500 mm