Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dorma
Description
Door DORMA TS-93 Cam-Action-Door-Closer 1-Leaf
Bill of material
DORMA - Door Closer- TS 93 - Door DORMA TS-93 Cam-Action-Door-Closer 1-Leaf - Door_DORMA_TS-93_Cam-Action-Door-Closer_1-Leaf
UNSPCNAME
UNSPC name
Door openers
UNSPCCODE
UNSPC code
26
PRODUCTNAME
Product name
Cam Action Door Closer TS 93
PRODUCTGROUP
Product group
Door Hardware
PRODUCTFAMILY
Product family
Door Control
PRODUCTSKU
Product SKU
TS93_001-1
MATERIALSECONDARY
Material secondary
Metal
MATERIALMAIN
Material main
Metal
MANUFACTURERNAME
Manufacturer name
DORMA
MANUFACTURERCOUNTRY
Manufacturer country
Germany
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
UNICLASS20CODE
Uniclass 2.0 Code
SS-25-38-20-20
UNSPSCCODE
UNSPSC Code
30171512
IFCCLASSIFICATION
IFC Classification
Door
COBIETYPECATEGORY
COBIe Type Category
Door
WANDABSCHLUSS
Wall connection
0
BREITE
Width
1200 mm
PIVOTHEIGHT
Pivot Height
15 mm
HHE
Höhe
2100 mm
HERSTELLER
Manufacturer
DORMA
LOGO1
logo-1
1
WIDTHMM
Width (mm)
685
WEIGHTNETKG
Weight Net (Kg)
12
PANELHEIGHT
Panel height
1.00 mm
PANELWIDTH
Panel Width
1000 mm
PANELTHICK
Panel Thick
50 mm
PANELFRAMEWIDTH
Panel Frame Width
100 mm
LOGO2
Logo-2
0
HEIGHTMM
Height (mm)
70
GLASSTHICK
Glass Thick
20 mm
FLOORSPACE
Floor Space
15.83 mm
DOOROFFSET
Door Offset
10 mm
DOORFRAMEWIDTH
Door Frame Width
100 mm
DEPTHMM
Depth (mm)
130
CLOSERLENGTH
Closer length
400 mm
CLOSERWIDTH
Closer Width
53 mm
CLOSERDEPTH
Closer Depth
60 mm