Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Dorma
Description
Door Sliding DORMA Agile-150
Bill of material
DORMA - MANUAL SLIDING DOOR SYSTEMS - AGILE - Door Sliding DORMA Agile-150 - Door_Sliding_DORMA_Agile-150_AGILE 150 800 x 2100
MATERIAL
Material
E.g- Core Material
INTERIORFINISH
Interior Finish
E.g- Integral Finish
GLAZING
Glazing
E.g- Type of Glazing
XOVERLAP
X Overlap
50.00 mm
UNDERSIDETRACK
Underside Track
2.00 mm
UNDERCUT
Undercut
10 mm
TRACKLENGTH
Track Length
mm
TRACKHEIGHT
Track Height
63 mm
TRACKDEPTH
Track Depth
mm
ROHBAUBREITE
Shell width
mm
ROHBAUHHE
Shell height
2100 mm
OVERALLHEIGHT
Overall Height
2.00 mm
GLASSRECESS
Glass Recess
31 mm
HHE
Höhe
2100 mm
BREITE
Width
mm
DOORPANELWIDTH
Door Panel Width
mm
DOORPANELTHICKNESS
Door Panel Thickness
8 mm
DOORPANELHEIGHT
Door Panel Height
2.00 mm
PRODUCTPAGEURL
Product Page URL
http://www.dorma.com
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.dorma.com
MODELL
Modell
HERSTELLER
Manufacturer
DORMA
BAUELEMENT
Module
L20/520
BESCHREIBUNG
Description
Sliding glass doors provide huge space saving benefits, minimalist design and combined with proven roller technology, ensure that even large doors can be operated smoothly and with ease. The AGILE 150 operational mechanism is completely concealed in the track, which measures only 63mm high, enabling sliding glass doors to retain their minimalist aesthetics. The clamp fitted roller means that no glass preparation is required. Just two maintenance-free clamp carriers can support glass of up to 150kg in weight.
BAUGRUPPENKENNZEICHEN
Assemblies plate
C1020100