Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Dorma
Description
Door Sliding DORMA RS-120
Bill of material
DORMA - MANUAL SLIDING DOOR SYSTEMS - RS120 - Door Sliding DORMA RS-120 - Door_Sliding_DORMA_RS-120
TRIMOFF
Trim Off
SIDELIGHT
Sidelight
MATERIAL
Material
E.g- Core Material
INTERIORFINISH
Interior Finish
E.g- Integral Finish
GLAZING
Glazing
E.g- Type of Glazing
TGLASSTHICKNESS
t Glass Thickness
8 mm
UNDERCUT
Undercut
10.00 mm
TRACKLENGTH
Track Length
1880 mm
TRACKHEIGHT
Track Height
42.00 mm
TRACKDEPTH
Track Depth
48 mm
SIDELIGHTGLASSREBATE
Sidelight Glass Rebate
10.00 mm
SECONDOPENINGWIDTH
Second Opening Width
900 mm
PASSAGEWIDTH
Passage Width
860 mm
PASSAGEHEIGHT
Passage Height
mm
HHE
Höhe
mm
BREITE
Width
mm
DOORPANELWIDTH
Door Panel Width
940 mm
DOORPANELTHICKNESS
Door Panel Thickness
8 mm
DOORPANELHEIGHT
Door Panel Height
mm
PRODUCTPAGEURL
Product Page URL
http://www.dorma.com
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.dorma.com
MODELL
Modell
DORMA RS120
HERSTELLER
Manufacturer
DORMA
BAUELEMENT
Module
L20/520
BESCHREIBUNG
Description
The RS 120 sliding door systems utilise a clamping system to secure the glass panels, eliminating the need for glass preparation. The RS clip-on aluminium covers can easily be cut to size and ordered in the required finish. The RS 120 is suitable for installations of one or two door leaves and can be fixed directly either to a ceiling or wall. The RS 120 sliding door systems utilise a clamping system to secure the glass panels, eliminating the need for glass preparation. The RS clip-on aluminium covers can easily be cut to size and ordered in the required finish. The RS 120 is suitable for installations of one or two door leaves and can be fixed directly either to a ceiling or wall. The RS 120 sliding door systems utilise a clamping system to secure the glass panels, eliminating the need for glass preparation. The RS clip-on aluminium covers can easily be cut to size and ordered in the required finish. The RS 120 is suitable for installations of one or two door leaves and can be fixed directly either to a ceiling or wall. The RS 120 sliding door systems utilise a clamping system to secure the glass panels, eliminating the need for glass preparation. The RS clip-on aluminium covers can easily be cut to size and ordered in the required finish. The RS 120 is suitable for installations of one or two door leaves and can be fixed directly either to a ceiling or wall. The RS 120 sliding door systems utilise a clamping system to secure the glass panels, eliminating the need for glass preparation. The RS clip-on aluminium covers can easily be cut to size and ordered in the required finish. The RS 120 is suitable for installations of one or two door leaves and can be fixed directly either to a ceiling or wall.
BAUGRUPPENKENNZEICHEN
Assemblies plate
C1020100