Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dorma
Description
Door-Sliding-DORMA-ST FLEX Green-Double Panel
Bill of material
DORMA - AUTOMATIC SLIDING DOOR SYSTEMS - ST FLEX Green - Door-Sliding-DORMA-ST FLEX Green-Double Panel - Door-Sliding-DORMA-ST_FLEX_Green-Double_Panel
UNSPCCODE
UNSPC code
26
UNPSCNAME
UNPSC name
Elkraftsutrustning och tillbehör
PRODUCTGROUP
Product group
Complete Door Sets
PRODUCTFAMILY
Product family
Automatic and Revolving Doors
MATERIALSECONDARY
Material secondary
Stell
MATERIALMAIN
Material main
Metal
MANUFACTURERCOUNTRY
Manufacturer country
Germany
EDITIONNUMBER
Edition number
0
DESIGNCOUNTRY
Design country
Germany
IFCCLASSIFICATION
IFC Classification
Door
WANDABSCHLUSS
Wall connection
0
BREITE
Width
4300 mm
TRACKOFFSET
Track offset
67 mm
TOPUNITHEIGHT
Top unit Height
1000 mm
OPENING
Opening
0 mm
HHE
Höhe
2300 mm
HERSTELLER
Manufacturer
DORMA
TOPFRAMEHEIGHT
Top Frame height
877 mm
SHUTTERWIDTH1
Shutter Width_1
1101 mm
SHUTTERWIDTH2
Shutter Width 2
1052 mm
OPENING1
Opening_1
1133 mm
OPENINGACTUAL
Opening Actual
12 mm
LW
2150 mm
HEIGHTMM
Height (mm)
0
DEPTHMM
Depth (mm)
0