Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
DP4200 - Mini displays for monitoring limit values
Bill of material
DP4200
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DP4200: Measured value and limit value display / converter 4…20 mA – IO-Link; 63
DESCLONG
Long Description
Measured value and limit value display / converter 4…20 mA – IO-Link; 63 x 30 x 24.5 mm; IP 67; IP 69K; Connector
BN
Bestellnummer
DP4200
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ANLG THOLD DISP/4-20mA/IP69K
ERPGRSUPPLIER
ERP Group Supplier
N4
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1