Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DualBoot RJ45 PP FRNC Cat.6A white 1,5m
Bill of material
HARTING 09488888574015
MANUID
Product number of the Manufacturer
09488888574015
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
MANUTYPEDESC
Manufacturer Type Description
DualBoot RJ45 PP FRNC Cat.6A white 1,5m
SUPPLIERALTNO
Alternative product number
09 48 888 8574 015
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®, PushPull
AAK418
connector connection 2
RJ45 8(8), PushPull
AAK422
type of connector connection 1
RJ45 8(8), PushPull
AAK423
type of connector connection 2
RJ45 8(8), PushPull
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink