magyar
polski
русский
English
0083.0490
MAICO
Axial high-performance wall-mounted fans
Axial high-performance wall-mounted fans
DN 250
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{maico/07_axial_high_performace_wall_mounted_fans/wall_mounted_fans_with_wall_plate_or_wall_ring/dn_250/dzq_25_4_d.prj},{NB=0083.0490(architecture400)},{ARTNR=0083.0490},{CTN=84145100},{LODDEST=architecture},{LODLEVEL=400},{AD=DZQ 25/4 D},{MO=Square wall plate},{AFV=1.000},{RS=1.425},{IT=axial},{SC=✔},{RC=✔},{TOV=Three-phase current},{RV=400},{F=50},{NO=45},{IN=0.13},{IM=0.13},{DOF=IP 54},{IC=B},{IS=Wall / Ceiling},{PSL=5 / 1.5},{TOI=Surface-mounted},{IP=horizontal / vertical},{M=Sheet steel, galvanised},{W=4.3},{NS=250},{WD=400},{H=400},{D=176},{ATAIM=-20 °C up to 50 °C},{ATANC=-20 °C up to 40 °C},{PU=1},{R=C},{GE=4012799834908},{SA700ID17=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
MAICO
Description
DZQ 25/4 D - Axial wall fan with square wall plate, DN 250, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0490
ARTNR
Article number
0083.0490
CTN
Customs Tariff Number
84145100
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
AD
Article
DZQ 25/4 D
MO
Model
Square wall plate
AFV
Air flow volume
1.000
m³/h
RS
Rotating speed
1.425
1/min
IT
Impeller type
axial
SC
Speed controllable
✔
RC
Reversing capacity
✔
TOV
Type of voltage
Three-phase current
RV
Rated voltage
400
V
F
Frequency
50
Hz
NO
Nominal output
45
W
IN
Inom
0.13
A
IM
Imax
0.13
A
DOF
Degree of protection
IP 54
IC
Insulation class
B
IS
Installation site
Wall / Ceiling
PSL
Power supply line
5 / 1.5
mm²
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
4.3
kg
NS
Nominal size
250
mm
WD
Width
400
mm
H
Height
400
mm
D
Depth
176
mm
ATAIM
Airstream temperature at IMax
-20 °C up to 50 °C
°C
ATANC
Airstream temperature at nominal current
-20 °C up to 40 °C
PU
Packing unit
1
piece(s)
R
Range
C
GE
GTIN (EAN)
4012799834908
SA700ID17