magyar
polski
русский
English
0083.0147
MAICO
Axial high-performance wall-mounted fans
Axial high-performance wall-mounted fans
DN 300
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{maico/07_axial_high_performace_wall_mounted_fans/wall_mounted_fans_with_wall_plate_or_wall_ring/dn_300/dzq_30_42_b.prj},{NB=0083.0147(architecture400)},{ARTNR=0083.0147},{CTN=84145925},{LODDEST=architecture},{LODLEVEL=400},{AD=DZQ 30/42 B},{MO=Square wall plate},{AFV=1.870 / 3.680},{AV=1.260 / 2.700},{P=53 - 185 },{RS=1.467 / 2.897},{IT=axial},{SC=✔},{RC=✔},{TOV=Three-phase AC},{RV=400},{F=50},{NO=70 / 415},{IN=0,3 / 1},{IM=1,3},{DOF=IP 55},{IC=B},{PC=✔},{NHS=2},{NLS=4},{MC=5 x 1,5},{IS=Wall / Ceiling},{TOI=Surface-mounted},{IP=horizontal / vertical},{M=Sheet steel, galvanised},{W=11.3},{NS=300},{WD=465},{H=465},{D=270},{ATANC=60},{ATAIM=-20 up to 60 },{PU=1},{R=C},{GE=4012799831471},{SA700ID17=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
MAICO
Description
DZQ 30/42 B - Axial wall fan with square wall plate, DN 200, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0147
ARTNR
Article number
0083.0147
CTN
Customs Tariff Number
84145925
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
AD
Article
DZQ 30/42 B
MO
Model
Square wall plate
AFV
Air flow volume
1.870 / 3.680
m3/h
AV
Air volume nom
1.260 / 2.700
m³/h / in opt. efficiency
P
Pressure pfs, nom
53 - 185
Pa / in opt. efficiency
RS
Rotating speed
1.467 / 2.897
1/min
IT
Impeller type
axial
SC
Speed cotrollable
✔
RC
Reversing capacity
✔
TOV
Type of voltage
Three-phase AC
RV
Rated voltage
400
V
F
Frequency
50
Hz
NO
Nominal output
70 / 415
W / in opt. efficiency
IN
Inom
0,3 / 1
A / in opt. efficiency
IM
Imax
1,3
A
DOF
Degree of protection
IP 55
IC
Insulation class
B
PC
Pole-changeable
✔
NHS
Number of poles at high speed
2
NLS
Number of poles at low speed
4
MC
Mains cable
5 x 1,5
mm2
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
11.3
kg
NS
Nominal size
300
mm
WD
Width
465
mm
H
Height
465
mm
D
Depth
270
mm
ATANC
Airstream temperature at nominal curent
60
°C
ATAIM
Airstream temperature at IMax
-20 up to 60
°C
PU
Packing unit
1
piece(s)
R
Range
C
GE
GTIN (EAN)
4012799831471
SA700ID17