Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0072 Workstation Corner Work Surface Wall Mtd 72x96
Bill of material
e0072_workstation_corner_work_surface_wall_mtd_72x96
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0072
VARNOMINALWIDTH
Nominal width
1960
VARNOMINALHEIGHT
Nominal height
2030
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
d6b7f0bd-0519-4e12-97df-635e50e9cd08
VARDESCRIPTION
Description
THIS TYPICAL INCLUDES: 5 Vertical Hanging Strips 3 Lockable Flipper Units 3 Shelves, Storage/Display 3 Lights 2 Tackboards 2 Tool Rails 2 Paper Trays 1 Diagonal Tray 2 Cantilevered Work Surfaces 1 Cantilevered Corner Work Surface 1 Adjustable Keyboard Tray 1 Mobile Pedestal, Box/File 1 Pencil Drawer 1 Cpu Holder
VARWEIGHTIP
Weight_IP
300
VARWATTS2
Watts2
0
VARWATTS1
Watts1
240
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Workstation, Corner Work Surface, Wall Mtd, 72x96
VARNSN
NSN
6530
VARJSN
JSN
E0072
VARFUNDSOURCEVA
Fund_Source_VA
V
VARFUNDSOURCENAVY
Fund_Source_Navy
C
VARFUNDSOURCEARMY
Fund_Source_Army
C
VARFUNDSOURCEAF
Fund_Source_AF
C
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
2
VARDETAILDESCRIPTION
DetailDescription
THIS TYPICAL INCLUDES: 5 VERTICAL HANGING STRIPS_ 3 LOCKABLE FLIPPER UNITS_ 3 SHELVES, STORAGE/DISPLAY_ 3 LIGHTS_ 2 TACKBOARDS_ 2 TOOL RAILS_ 2 PAPER TRAYS_ 1 DIAGONAL TRAY_ 2 CANTILEVERED WORK SURFACES_ 1 CANTILEVERED CORNER WORK SURFACE_ 1 ADJUSTABLE KEYBOARD TRAY_ 1 MOBILE PEDESTAL, BOX/FILE_ 1 PENCIL DRAWER_ 1 CPU HOLDER
VARDIMWIDTHIP
DIM_Width_IP
6.25 -
VARDIMHEIGHTIP
DIM_Height_IP
6.66666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
8.25 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0