Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0078 Workstation L Shaped W Peninsula Free Std 78x72
Bill of material
e0078_workstation_l_shaped_w_peninsula_free_std_78x72
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0078
VARNOMINALWIDTH
Nominal width
2440
VARNOMINALHEIGHT
Nominal height
2030
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
f80f68d8-1307-4b8c-802b-fd3c895d871c
VARDESCRIPTION
Description
This section will provide a whole work station typical to quickly plan work areas in clinical or administrative spaces. There will be a price decrease if typical work stations are used with vertical hanging strips instead of panels. THIS TYPICAL INCLUDES: 4 standard solid panels_ 2 panel connectors, 2-way corner_ 1 panel-to-panel connector_ 2 finished end hardware_ 1 cantilevered work surface_ 1 peninsula work surface_ 2 lockable flipper units_ 2 shelf, storage/display_ 2 lights_ 1 tack board, 48"W_ 1 tool rail, 30"W_ 1 paper tray_ 1 diagonal tray_ 1 adjustable keyboard tray_ 1 mobile pedestal, box/file.
VARWEIGHTIP
Weight_IP
200
VARWATTS2
Watts2
0
VARWATTS1
Watts1
240
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Workstation, L-Shaped w/Peninsula, Free Std, 78x72
VARNSN
NSN
6530
VARJSN
JSN
E0078
VARFUNDSOURCEVA
Fund_Source_VA
V
VARFUNDSOURCENAVY
Fund_Source_Navy
C
VARFUNDSOURCEARMY
Fund_Source_Army
C
VARFUNDSOURCEAF
Fund_Source_AF
C
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
2
VARDETAILDESCRIPTION
DetailDescription
This section will provide a whole work station typical to quickly plan work areas in clinical or administrative spaces. There will be a price decrease if typical work stations are used with vertical hanging strips instead of panels. THIS TYPICAL INCLUDES: 4 standard solid panels_ 2 panel connectors, 2-way corner_ 1 panel-to-panel connector_ 2 finished end hardware_ 1 cantilevered work surface_ 1 peninsula work surface_ 2 lockable flipper units_ 2 shelf, storage/display_ 2 lights_ 1 tack board, 48"W (1219mm)_ 1 tool rail, 30"W (762mm)_ 1 paper tray_ 1 diagonal tray_ 1 adjustable keyboard tray_ 1 mobile pedestal, box/file.
VARDIMWIDTHIP
DIM_Width_IP
7.08333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
6.66666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
6.25 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0