Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0117 Workstation Straight Free Standing 48W
Bill of material
e0117_workstation_straight_free_standing_48w
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0117
VARNOMINALWIDTH
Nominal width
1220
VARNOMINALHEIGHT
Nominal height
1700
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
bf16e2ae-fb8e-49f2-98ea-b3aa4fe192ae
VARDESCRIPTION
Description
This JSN provides a typical work station to quickly plan work areas in clinical or administrative spaces. THIS TYPICAL INCLUDES: 2 standard solid panels_ 1 panel connector, 2-way corner_ 2 finished end hardware kits_ 1 cantilevered work surface_ 1 lockable flipper unit_ 1 light_ 1 tack board_ 1 tool rail_ 1 diagonal tray_ 1 adjustable keyboard tray_ 1 mobile pedestal, box/file_ 1 support panel.
VARWEIGHTIP
Weight_IP
152
VARWATTS2
Watts2
0
VARWATTS1
Watts1
150
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Workstation, Straight, Free Standing, 48" W
VARNSN
NSN
6530
VARJSN
JSN
E0117
VARFUNDSOURCEVA
Fund_Source_VA
V
VARFUNDSOURCENAVY
Fund_Source_Navy
C
VARFUNDSOURCEARMY
Fund_Source_Army
C
VARFUNDSOURCEAF
Fund_Source_AF
C
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
1
VARDETAILDESCRIPTION
DetailDescription
This JSN will provide a whole work station typical to quickly plan work areas in clinical or administrative spaces. There will be a price decrease if typical work stations are used with vertical hanging strips instead of panels. THIS TYPICAL INCLUDES: 2 standard solid panels_ 1 panel connector, 2-way corner_ 2 finished end hardware kits_ 1 cantilevered work surface_ 1 lockable flipper unit_ 1 light_ 1 tack board_ 1 tool rail_ 1 diagonal tray_ 1 adjustable keyboard tray_ 1 mobile pedestal, box/file_ 1 support panel.
VARDIMWIDTHIP
DIM_Width_IP
3.58333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
5.58333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
2 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0