Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0224 Worksurface Computer O H Cab Wall Mtd 60In W
Bill of material
e0224_worksurface_computer_o_h_cab_wall_mtd_60in_w_w_overhead_cab__wall_mtd__48__w
VARIANTNAME
w/Overhead Cab, Wall Mtd, 48" W
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0224
VARNOMINALWIDTH
Nominal width
1520
VARNOMINALHEIGHT
Nominal height
2390
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
c686a10f-1c46-456c-b605-cfca81aa58a4
VARDESCRIPTION
Description
THIS TYPICAL INCLUDES: 3 Vertical Hanging Strips 2 Lockable Flipper Units 2 Shelves, Storage/Display 2 Lights 1 Tack board 2 Tool Rails 2 Paper Trays 1 Diagonal Tray 1 Cantilevered Work Surface 1 Adjustable Keyboard Tray 1 Stationary Pedestal, Box/Box/File
VARWEIGHTIP
Weight_IP
176
VARWATTS2
Watts2
0
VARWATTS1
Watts1
240
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Worksurface, Computer, O/H Cab, Wall Mtd, 60" W
VARNSN
NSN
6530
VARJSN
JSN
E0224
VARFUNDSOURCEVA
Fund_Source_VA
V
VARFUNDSOURCENAVY
Fund_Source_Navy
C
VARFUNDSOURCEARMY
Fund_Source_Army
C
VARFUNDSOURCEAF
Fund_Source_AF
C
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
1
VARDETAILDESCRIPTION
DetailDescription
THIS TYPICAL INCLUDES: 3 Vertical Hanging Strips_ 2 Lockable Flipper Units_ 2 Shelves, Storage/Display_ 2 Lights_ 1 Tack Board_ 2 Tool Rails_ 2 Paper Trays_ 1 Diagonal Tray_ 1 Cantilevered Work Surface_ 1 Adjustable Keyboard Tray_ 1 Stationary Pedestal, Box/Box/File
VARDIMWIDTHIP
DIM_Width_IP
5 -
VARDIMHEIGHTIP
DIM_Height_IP
6.66666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
2 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0